…than the comparable types, which also benefits the machine dynamics. And the energy chains are also even more cost-effective. For an energy chain, 20% or more of the costs can…
…case of materials with high moisture absorption)
– deformation as a consequence of excessively high temperatures above the maximum recommended temperature
Are there nevertheless deviations? Contact us and…
Please find here our new catalogue in ENGL:
#EU_robolink_04-2014_v2.pdf (4.03 mb)
And if you are interested in some informations about our humanoid open platform project,in cooperation with
…
…a lot while an engineer designing mechanisms for miniature pumps using mainly soft materials will rate 10 MPa as very high.
So what are “high loads”
The strain on…
…to obtain some information first? – Here you can go to our readychain® site.
Or visit our Module Connect site.
Vote Up +3 Vote Down -0You already voted!…