…conductor classes were created to give the user a rough classification of the movement. This is completely sufficient for simple movements.
Conductor class in continuous motion applications, the energy chain…
…kN. For the smallest model, PRT-02-20 – for applications with small loads and simultaneously high pressure of costs –, the maximum load is 13 kN statically and 4 kN during…