…available high helix thread. The lead screw nuts are made of iglidur high-performance polymers, therefore, the entire application is completely lubrication-free and maintenance-free.
The perfect thread system for your…
…the conductive device.
Earlier limits of 3Ω or 1Ω are no longer valid and are already considered high impedance and dangerous. On the other hand, there are no generally…
…customer. By their very nature, such facilities are very crowded. This means that the energy chain and the cable have to make do with very little space, but should still…
…gangway availability can be continuously improved.
SMA_info_graphic_i.Sense-EC.P_screen_DE-2Download
Gangways play a crucial role in passenger handling at airports. Maintenance-friendly igus energy chains and the i.Sense EC.P condition monitoring system are…
…cost-effective energy chain that works is the best solution for our customers. Here are some tips for saving money when shopping.
Pay 40% less for e-chains with virtually identical…