…configurations:
DOWNLOAD SECTION
“small version” with 2x RL-D-30 and 2x RL-D-20 (payload max. 1 kg, reach ~600 mm)
4 DOF with motor encoder and INI: RL-D-RBT-3322-BC 4 DOF wit…
…data will soon be available via our main igus download center too! It is only a question of a few more days……
Vote Up +0 Vote Down -0You already voted!…
…more accuracy for the arm.
DOWNLOAD section: output encoder DEU: RL-D Sensorik Doku (#3) output encoder ENGL: RL-D Sensors Dok (E #3) Vote Up +1 Vote Down -0You…
…your design! Attached is a little instruction how to make use of this (we need your confirmation of exclusion of liability before it is available – sorry).
LINK to RL…
…wear of the energy chain is significantly reduced and the service life is increased.
Cables suitable for energy chains:
Cables suitable for energy chains, such as chainflex ensure that the…