…therefore meets these two requirements.
Discover right-hand threads in the online shop Thread direction left-hand
A left-hand thread rises from bottom right to top left when viewed from the…
…CODESYS programming languages standardized in IEC61131-3 or a free programming in Linux, which is used as operating system on WAGO’s PFC200 controller.
The ready-made libraries and application notes…
…What can the IAP1 sprue picker do?
The IAP1 was developed to reach into scraper and ejector tool moulds. igus lubrication-free bearing material is used for movement with a
…
…when it is being installed. ← All Topics
For uncomplicated and easy installation of our plain bearings, we recommend
– a burr-free clean housing hole, ideally with slight
…
…be easily distinguished from the other cores.
Conductor colours for data cables
Conductor colours for chainflex data cables are according the DIN 47100. The DIN 47100 colour code is…