…The commercial is in English, so if you have a weakness for “German English” with little hitches, you shouldn’t miss it …
http://robolink—motor-options16zu9-03-klein.mp4 Vote Up +0 Vote Down -0You already…
…most suitable for the customer’s application due to a high cable variety. This great variety consists, among other things, of four different jacket materials (PVC, iguPUR, PUR and TPE) for…
…
Most iglidur materials also contain reinforcing agents that increase compressive strength. High forces and edge loads can be withstood. Due to this structure, the iglidur plain bearings can be
…
…in an extremely short time and the system is ready to start again in less than two minutes. Nowhere is there such a short standstill time. Housing and lid are…
…rather unusual.
Grease is gone … Path free for corrosion Which alternative shaft materials or treatments can help?
e.g.:
Stainless steel Shaft “nitrided” Shaft “nitrocarburised” Shaft “hard-chrome” An…