…variety of applications – free of charge. Even for bottom bracket bearings in Death Valley or knee levers near ovens.
Test the iglidur service life expert for free Vote Up…
…where our ball bearings made of high-performance polymers show the greatest advantage compared to their metal counterparts. Our ball bearings made of our own material C160 and A500 are the…
…case in the lifting movement of a storage and retrieval unit (SRU).
The maximum tensile force for cables
The maximum tensile strain indicates up to which force…
Why are 7-core cables in an energy chain not so good? Created On8. July 2019 byMarco Thull Print You are here: Main Cables/chainflex Why are 7-core cables in an energy…
…Bauxit in einer Halle. Hier wird das EC.P Modul bei einem 140m langen Verfahrweg verwendet, welcher direkt unterhalb der Hallendecke angebracht ist. Die Energiekette versorgt den sogenannte Schleifenwagen mit Strom,…