Installation and clearance adjustment TWE-04 Miniature linear carriages - igus Blog Installation and clearance adjustment TWE-04 Miniature linear carriages - igus Blog

Installation and clearance adjustment TWE-04 Miniature linear carriages

Michael Hornung | 30. June 2019

Installation and clearance adjustment TWE-04 Miniature linear carriages

You are here:

The miniature carriages of TW series 02 always require a minimum amount of clearance between carriage and rail. They are delivered ready-to-install with preset clearance.

Assembly

  1. The TWE series 04 linear carriage must be pushed onto the hard-anodised TS-04 rail.
  2. The carriage is now ready to use.

Clearance adjustment

  • The bearing clearance can be adjusted individually if so desired.
  • With the help of a 2.5 mm spanner, the bearing clearance can be reduced (–) or increased (+) in eight steps.
  • The set bearing clearance must be checked again.
  • If the set clearance is as desired, the carriage is ready to use.

This is how it is done:

https://www.igus.eu/info/linear-guides-drylin-t

You already voted!

Related questions

You are also welcome to comment on the article - we look forward to your opinion!

Article keywords:

Installation Linear carriage

Newsletter:

Choose a topic now