…of the E4.42
My tip: on the machine tool industry page there is a compact overview of the right products for your machine. https://www.igus.eu/info/industries-machine-tool-industry?L=en
Vote Up +1 Vote Down…
…the cable function are quite different from those of high temperatures.
As a general rule, temperature-resistant cables are used in very hot or very cold environments and must function…
…of up to 240m and in vertical, circular or torsional movements. 53 test rigs on which 295 tests are simultaneously carried out to test e-chains for their stress resistance. In all,…
…than comparable metal bearings.
Reason 4: Lubrication-free
Especially in automotive interiors, lubrication-free quality is often a decisive factor for the use of linear systems from igus. Dry operating drylin…
…and materials are being introduced to meet changing requirements such as noise minimisation. Material developers like the plastics specialist igus produce tribologically optimised bearing materials to master these challenges. With…