…lead screw nuts made of igus high-performance polymers. They are available in pitches from 2.4mm to 100mm. The dryspin high-helix thread geometry is an extension of conventional thread technologies such…
Plastic and high temperatures? Yes, even as connection to actuators of turbochargers or in EGR valves, iglidur® high temperature materials are found millions of times as plain bearings or
…
…
Wherever there is little installation space for spindle cables in energy chains, the CF310.UL displays all its advantages. With the CF270.UL.D series, an even more cost-effective alternative than PUR
…
Case study
There is little doubt that a shaft damaged by corrosion has a negative effect on the bearing point.
It is especially obvious that the shaft
…
…standard PA12 laser sintering material, making it ideal for all applications where electrostatic charges must be avoided. The outstanding specifications at a glance:
Lubrication-free and maintenance-free Abrasion resistance Electrostatically dissipative…