…quality and the large variety of materials that can be used, are ensuring rapid growth of the market.
3D printing method according to material and manufacturing technique
…
…in good time, igus developed an intelligent bearing – i.Sense – with iglidur high-performance polymers last year. This uses condition monitoring and warns in good time of an impending failure….
…reasons of space. So we asked ourselves: Which cable insulation can lead to a lower energy loss than with the classic PVC insulation in motors with high-frequency control?
New insulation…
…on, it makes sense to have these products and the energy chain “speak” and to make them “smart”.
igus’s 3,800m² laboratory in Cologne
Predictive maintenance and condition monitoring …
…destroyed. Cables without oil resistance are used in oil-free environments such as woodworking machines or high-bay warehouses.
Oil-resistant according to DIN EN 60811-2-1 and DIN EN 50363-4-1
The cable…