…NOT yet a product. I will explain more about the ideas and technology in later entries.
http://www.igus.de/contentData/Product_Files/Download/mp4/robolink_D-S_6DOF_DE_EN.mp4
3x RL-D (axis 1-3) and 3x RL-S (axis 4-6)
http://www.igus.de/contentData/Product_Files/Download/mp4/robolink_DQ-SQ_6DOF_DE_EN.mp4
4x…
…configurations:
DOWNLOAD SECTION
“small version” with 2x RL-D-30 and 2x RL-D-20 (payload max. 1 kg, reach ~600 mm)
4 DOF with motor encoder and INI: RL-D-RBT-3322-BC 4 DOF wit…
…data will soon be available via our main igus download center too! It is only a question of a few more days……
Vote Up +0 Vote Down -0You already voted!…
…more accuracy for the arm.
DOWNLOAD section: output encoder DEU: RL-D Sensorik Doku (#3) output encoder ENGL: RL-D Sensors Dok (E #3) Vote Up +1 Vote Down -0You…
…Tom Krause, Head of additive manufacturing at igus, answers these questions in the recording of his live webinar with the topic “Why print gears instead of machining them”. Tom Krause…