i.Sense CF.D from smart plastics determines the data transmission characteristics of the cables during operation using high-frequency technology. The output takes place both in the i.Cee dashboard and directly via a coloured alarm message: LED (lit) Description Green+ LED button Device is working properly Green/red (alternating) + LED button Device starts up Red + LED […]
Cables typically last for many years, but with many cycles of high speed and severe bending, it is beneficial to have the connection systems monitored to avoid unforeseen production failures. igus offers a ready-to-install solution for this with i.Sense CF.D from smart plastics. This is a condition monitoring product that evaluates the current performance of […]
The innovative sensor technology for bus and Ethernet cables from i.Sense CF.D is particularly space-saving and compact in its design and can be retrofitted into the existing cable setup at any time – keyword retrofit. The sensor is operated with an economical 5V DC and is resistant to vibration and shock according to DIN EN […]
Predictive maintenance is an important tool for avoiding unplanned machine downtime. The basis for this are status values, which are determined by the i.Sense CF.D sensors from the physical specifications of the data transmission. The real-time evaluation in the i.Cee dashbord makes it possible to detect the wear limit of a cable and to plan […]