Large bearing diameters tailor-made at an off-the-shelf price! The largest selection of different dimensions is offered by “the generalist” iglidur G. The smallest bearing has an inner diameter of 3mm (smaller inner diameters are available for other iglidur materials). The largest inner diameter of an igus catalogue part is 195mm. Part No.: GFM-195205240-65 (Outer diameter […]
As versatile as the various indoor crane designs are, their areas of application are just as varied. The advantages of the energy chain over other cable or power supply systems are particularly evident under adverse operating conditions. Suitable for both trolley drive and crane drive, heavy-duty energy chains, with and without integrated skate wheels, can master even the most difficult operating conditions.
There are a number of standards for vending machine manufacturers in the food sector. Here is
Hose and peristaltic pumps in medical and laboratory equipment
The degree of automation in the exterior and interior of the car and the associated quality requirements are constantly growing. At the same time, actuators are becoming ever smaller and the driven components must be designed more efficiently. To drive moving parts or assemblies efficiently and without additional lubrication, more and more customers in the […]