Do I have to buy a computer to monitor the system? - igus Blog Do I have to buy a computer to monitor the system? - igus Blog

Do I have to buy a computer to monitor the system?

igu-blog-adm | 8. July 2019

Do I have to buy a computer to monitor the system?

You are here:

No, you do not have to. If your organisation wants to monitor production and switch to predictive maintenance, you do not have to buy extra hardware and set up a new IT infrastructure.

To integrate the sensors, igus has different options. Anything is possible, from the simple connection to a top-hat rail module directly on the system, which displays an alarm signal in the event of a critical condition, up to integration into existing customer displays and web dashboards with detailed system information. It is entirely up to you how networked and extensive you want to operate your machines and your company. The existing infrastructure is completely sufficient for the time being.

You already voted!

Related questions

You are also welcome to comment on the article - we look forward to your opinion!