…of alternative materials.
Another alternative is lubrication-free ball bearings made of technical ceramics. Ceramic materials are generally very wear-resistant, corrosion-free, temperature-resistant, light, stiff and electrically insulating. Despite the significantly…
The explanation for how a plastics company like igus came to develop durable cables for energy chains is actually quite simple. When igus launched the first plastic energy chain
…
…we use it in high-end cables that are deployed in challenging applications. Our product range includes two different TPE specifications: flame-retardant and halogen-free.
Halogen-free TPE
Halogen-free TPE is the…
…which can cost tens of thousands of euros in automotive production or the crane industry, for example. The i.CEE module also automatically calculates the most economical time for maintenance operations…
…just send catalogue cables to the shopping cart and usually buy them right away, customised cables must first be planned, manufactured, and tested. This process takes a bit more time….