…polymer ball bearing from igus: no!
Grease or lubricating oil is essential for installing metal ball bearings. With xiros polymer ball bearings you can enjoy 100% lubrication-free ball bearings…
…diverse materials under the most adverse conditions. At the present test, a xiros fixed flange ball bearing competes against its metallic counterpart in a salt water test. Two ball bearings…
…And all this without a single drop of lubricating oil. Because our ball bearings are 100% lubrication-free.
B180 standard deep groove ball bearing Two-component ball bearings
The expertise…
…overall system efficiencies. Therefore, only polymer ball bearings can be considered as ball bearings in semiconductor technology. Comparable solutions made of metal quickly reach their limits here.
Examples of ball…
…good. The most common ball materials are listed below with relation to the ring material.
Balls for metal ball bearings: Roller bearing steel 1.3505/100Cr6
For these ball bearings, hardened…