…installation types.
For electrical cables, plan 10% of the cable diameter, but at least 1mm as free space on the left and right, as well as 10% or at…
…are three versions with pretension: Zero-Backlash, Low-Clearance and AB lead screw nut. Here you will find all the advantages and assembly instructions for our clearance-reduced lead screw nuts.
For applications…
…
-Less mass to transport: so once again you save money!
-Technical advantages: maintenance-free, secure data transmission via Profinet or fibre optic cable and so on.
Actually, there
…
…CODESYS programming languages standardized in IEC61131-3 or a free programming in Linux, which is used as operating system on WAGO’s PFC200 controller.
The ready-made libraries and application notes…
…high end is ~factor 2, for size -50 it is ~factor 1,5. standard version ~ in the middle.
The high end version contains of our lubrication free worm gear…