…rather unusual.
Grease is gone … Path free for corrosion Which alternative shaft materials or treatments can help?
e.g.:
Stainless steel Shaft “nitrided” Shaft “nitrocarburised” Shaft “hard-chrome” An…
…product experts are also available to you at any time with free assistance, advice and free sample parts:
And at the…
…to 200N (20kg). igus linear robots are usually used with the following application parameters. :
igus offers this type of robot complete with robot control system or alternatively with…
…More cost-effective price > Fast return on investment Maintenance-free and lubrication-free thanks to tribologically optimised material compounds and aluminium profiles Improved accuracy and repeatability Ergonomics and safety are improved as…
…completely free of charge and is licence-free. Once the software has been installed on the PC, a connection between these two devices is established via an Ethernet cable. The control…