When do I take pivoting, and when locking mounting brackets?
Pivoting mounting brackets are used as standard. In pivoting connections, a pivoting movement takes place between the mounting bracket and the first chain link. Locking mountig brackets are used in vertical standing applications – here, a locking connection is created between the first chain link and mounting bracket, which avoids a swing out of the e-chain. An additional screw connection can also be made for heavily stressed applications.