What is an extension link and what does it do?
The extension link is an additional link, which is connected to the two outer bands by means of crossbars. The extension link increases the possible load capacity (+50% per extension link) of an E4 energy chain series and also allows widths of up to 3,000 mm. For more information, please contact us!