Can I also implement a long travel without a guide trough?
Yes, if, for example, the space is very cramped or a trough is out of the question for cost reasons. Then, e.g. an autoglide system can be used. A comb-like autoglide crossbar and a side-mounted sliding wing merge with the e-chain. With the selected series up to 80 m travel and a travel speed of 2.5 m/s can thus be implemented.