Thoroughly tested – the test laboratory for xiros® polymer ball bearings
Patrick Czaja | 4. December 2020
Our test laboratory for polymer ball bearings generates the knowledge essential for refinements and new product designs. There is even more benefit to our customers, since we pool our test results and experience in our online tool. They help in selecting the right product for our customers’ individual applications.
Test rigs in the test laboratory
The first part of our blog deals with two of the various test rigs in our test laboratory, where our xiros polymer ball bearings are thoroughly tested. Below is an overview of our test rig for radial deep groove ball bearings and our rotation test rig, including technical data, graphs and images.
Radial deep groove ball bearing test rig
- Test rigs with integrated sensors (DAQ) for simultaneous measurement of wear and load capacity (up to 250N) and various service life and temperature tests
- Max. speed 5,000rpm
- Movement: outer race fixed, inner race rotates
- Installation size: 6000
DAQ measuring system + heating
Rotation test rig
- Tests at high speeds and low loads (5,000rpm, 10N)
- Ongoing tests with our own xirodur D180 and iglidur cage materials
- Installation size: {N1}
The effect of cage materials on ball bearing wear
The difficulty is that high speeds (2,000rpm, for example) generate high centrifugal forces of the balls. This accelerates the balls outwards. The cage material requires a certain stability, since the cage pockets would otherwise expand, giving the balls more clearance and freedom of movement. Since the balls can no longer maintain the correct position, there is more wear and the bearing fails faster.
We use reinforcement materials to increase cage material stability, and there is sliding friction between the balls and the cage. Solid lubricants improve sliding performance. That is why we use iglidur materials for cages. They contain additives that improve stability and sliding properties.
Cage pocket evaluation
unreinforced material, untested unreinforced material, tested
reinforced iglidur material, untested reinforced iglidur material, tested