…iglidur I3 gear withstood almost 20,000 cycles.
The gear life time calculator can be used free of charge at www.igus.eu/gears-life
Vote Up +0 Vote Down -0You already voted!…
…
Yes, if an FDA-approved igus energy chain solution is needed, we can recommend the TH3 e-chain. This energy chain has been developed especially for the food and beverage industry.
…
…in the clean room, or in areas with a lot of dust and dirt. The system is open, but there is always the possibility to “pack” the arm, here in…
The hall sensor Honeywell SS443A has an open collector output. This is intended for connection to a TTL/CMOS circuit – the 10kΩ pull-up resistor is already on the board.
…
…CFBUS and CFBUS.LB series. Therefore these cables are also included in the CLPA-Link catalogue.
CC-Link IE certified chainflex bus cable for e-chain applications: CFBUS.045 Application areas
As already mentioned,…