…high speed. By using the latest servo technology, high dynamics in combination with positional accuracy and fast feedback are implemented.
The up to 50 servo axes used are supplied…
…be covered by the five standard materials iglidur G, J, X, W300 and M250. However, where very special or complex applications, exploitation of the last technical reserves or the latest…
…quality cable can be advantageous.
Here, the cable guidance is usually achieved with the so-called micro flizz system. This system is maintenance-free, easy to assemble and offers a ready-made…
…in the attachment:
https://www.igus.eu/info/manus-2011-small-electric-plane?L=en
https://www.igus.eu/info/ball-bearings-application-remote-sensing-uav?L=en
The advantage over metal ball bearings is obvious. These are usually much heavier, have little or no resistance to moisture and accordingly…
…precise motion control.
drylin® E stepper motor with connector, encoder and brake, NEMA 23 (www.igus.eu/product/1250)
DC motors are simple electric motors that are operated with DC voltages. This means…