…we use it in high-end cables that are deployed in challenging applications. Our product range includes two different TPE specifications: flame-retardant and halogen-free.
Halogen-free TPE
Halogen-free TPE is the…
…the in-house material xirodur B180, ensure a long-lasting bearing in pool technology. In addition to being 100% lubrication-free, they are also corrosion-free and resistant to various added chemicals, such as…
…chain go beyond the set force limits, a warning message is issued and/or the system is stopped directly.
Afterwards, the i.Sense EC.P must be activated again as soon as…
…processing instructions and certificates can be found in the product descriptions and pdf data sheets in our online shop.
https://www.youtube.com/watch?v=pBLNFzjDCLA
Still not convinced? Test it yourself:
Order a free…
…require space. The average installation height of festoons is around 3,000mm.
Slip ring and motor for energy transmission
Other crane systems work with motorised drums that wind and…