…advantage for polymer solutions “unusual bearing pins”
To continue the theme of lightweight construction, the pins, which are moving and load bearing elements, should not be overlooked.
Aluminium…
…cases a modified series part is required: for example, a spherical bearing with a slightly adapted shape or size. Sometimes it later becomes a serial part: our demountable angle joint…
…becoming quieter and quieter inside motor vehicles.
Most plastics are characterised by their dampening effect compared to metallic materials . In applications involving severe vibrational stress, a polymer bearing solution helps to reduce noise inside motor…
…groove with H10 or H11 tolerance classes. An iglidur plain bearing with sliding fit is mounted in the hole or collared groove. Pins or rivets are fitted with a cap in the bearing point….
Plain bearings are available in many models and differ significantly in technological details. Although rather unknown compared to ball bearings, plain bearing technology is much older and dates back
…