…make energy chains as quiet as possible.
Faster & even quieter P4.1
P4.1 energy chains are used in outdoor crane systems in ports. Even if you think, at first,…
…dimensions. Energy chains: save 40% costs for the same dimensions
An example: a buyer is looking for an energy chain to guide cables and hoses. E4.1 from igus is
…
…Multilayer Multi Rotation Module
Rotations up to 7200° Significantly more rotations up to 7200° can be implemented with our twisterband and twisterband HD.
twisterband and twisterband HD
Endless
…
…handling and intralogistics, certainly not for dynamic applications such as energy chains. Conventional bus technology presents no problems for cables of 50 metres or less. But what if the travel…
…picture also emerges.
Cable trolley systems reach their limits at speeds of 240m/min and accelerations of more than 0.8m/sec2 . Whereas rolling energy chains can be operated at a…