…additive manufacturing. The service life calculators for 3D printed gears and plain bearing bushes are already available online and accessible without registration – a universal service life calculator is under…
…bearings Stainless steel 1.4401 and 14401 (SS316L)
For ball bearings made of plastic, unhardened stainless balls are usually used. They are exceptionally corrosion-resistant and are also very resistant to
…
…plan 10% of the cable diameter, but at least 1mm as free space on the left and right and 10% and at least 2mm over the electrical cable. For hydraulic…
…igubal FC parts are currently available as a rod end, clevis joint, or a 2-hole flange bearing.
The igubal FC flange bearing for food contact
These igubal FC materials…
how the application range of a cobot can be expanded with the use of drylin® ZLW, the so-called “7th axis”,is shown by the company RHEWUM® based in
…