Lead screw nut material - igus Blog Lead screw nut material - igus Blog

Lead screw nut material

Zoe Moser | 26. November 2020

The special properties of our lead screw nut materials

dryspin® lead screw technology offers the right lead screw nut material for any technical requirement. But what exactly are its advantages? And how do I find the right lead screw nut material for my application?

Lubrication-free, maintenance-free drylin® lead screw drives are the perfect alternative to conventional metal lead screw systems. All drylin® lead screw nuts are made of high-performance iglidur® polymers. The tribologically optimised plastics are characterised by their special properties: their special composition makes them extremely wear-resistant, robust and self-lubricating.

Self-lubrication reduces maintenance to a minimum. The incorporated solid lubricants eliminate the need for regular lead screw drive re-lubrication.  Dry operation gives particles such as dust and fibres much less purchase. In dirty environments, this greatly increases service life over that of conventional, lubricated materials.

Overview of lead screw nut materials

The iglidur® J lead screw nut material

iglidur® J

High efficiency at all speeds

High speeds
► Low wear
► Best coefficient of friction


iglidur® J350

For temperatures up to +150°C

► For high temperatures
► Good coefficient of friction at medium load


iglidur® R

For medium to high speeds

► Low wear at high loads
► Low moisture absorption
► Vibration dampening


iglidur® A180

FDA-compliant for the food and pharmaceutical industries

► FDA-compliant
► For food contact


iglidur® J200

Best counterpart for aluminium

► Low coefficient of friction and wear
► Long service life


iglidur® E7

For high speeds

► Low loads (up to 200N)
► Speeds of up to 1200rpm.

Material properties

Let’s take a closer look at the material properties Each material has special strengths. Lead screw nut materials such as iglidur® A180 and iglidur® J are suitable for applications in damp and wet environments. What is characteristic of these materials is that they absorb very little moisture. Other materials, on the other hand, can be used in temperature ranges between -20°C and +90°C. In addition, there are versions that withstand extreme temperatures (up to +150°C). Our overview highlights what each material’s greatest strength is:

General properties

UnitJ J350 R A180 E7 J200
Density[g/cm3]1,491,441,391,461,051,72
Colouryellowyellowredwhitedark greymatt grey
Max. moisture absorption
at +23°C and 50%
relative humidity
[% weight]0,300,300,200,200,10,2
Max. total moisture absorption[% weight]1,301,601,101,300,10,7
pv value, max. (dry)[MPa·m/s]0,340,450,270,310,080,30

Mechanical properties

Mechanical
properties
UnitJ J350 R A180 E7 J200
Permissible surface pressure
in the thread at +20°C
[MPa]4,03,02,03,50,52,0
Shore D hardness748077766170

Physical and thermal properties

UnitJ J350 R A180 E7 J200
Max. long-term
application temperature
[°C]+90 +150 +90 +90 +70+90
Max. short-term
application temperature
[°C]+120+150+90+90+70+90
Min.
application temperature
[°C]-20-20-20-20-20-20
Thermal conductivity[W/m · K]0,250,240,250,250,250,24
Coefficient of
thermal expansion at +23 °C
[K–1 · 105]1071111118

Electrical properties

UnitJ J350 R A180 E7 J200
Specific contact resistance[Ωcm]> 1013 > 1013 > 1012 > 1012 > 109> 108
Max. short-term
application temperature
[Ω]> 1012> 1010> 1012> 1011> 109> 108

Help in selecting the right material

To help you find the right material for your application, we have created a few more graphs. Here, we compare speeds, temperatures, coefficient of friction and surface pressures. The graphs are subdivided into high helix threads and trapezoidal threads. If you have questions or would like personal consultation, you can send us your contact request here.

High helix lead screw

Coefficient of friction [µ]
Surface pressure in the thread [MPa]
Temperature [°C]
Speed [rpm]

Trapezoidal lead screw

Coefficient of friction [µ]

Surface pressure in the thread [MPa]
Temperature [°C]
Speed [rpm]

Want to test lead screw technology?


Request a free dryspin® sample here.
All information at a glance!

Do you have questions?


Send us your contact request here
Our experts will find a solution for you.

Do you need more information?


Have a look at our home page!
All information about lead screw technology

You already voted!
You are also welcome to comment on the article - we look forward to your opinion!