What must I bear in mind if I use hydraulic hoses?
In e-ketten, all media can be guided easily and safely – including hydraulic and water hoses. Ideally, they are laid individually and are allowed 20% extra installation space. Their behaviour under pressure is to be considered when a choice is made, also when the strain relief system and interior separation layout are selected. For such special requirements, igus supplies special interior separation elements as well as clamping separators and roller clips.