Energy supply for robots - igus Blog Energy supply for robots - igus Blog

Category: Energy supply for robots

What is the right dress pack for my robot?

Marco Thull | 9. July 2019

… nothing easier than that! On the igus home page you can find the current robot configurator in 3 simple steps. Or you go directly to the Configurator. In less than a minute you have your robot equipped with a selection from our standard product range. Now you can find an overview with many common […]

Read more...

What are the solutions for COBOTS?

cweiss | 5. July 2019

igus currently offers different standard systems for Universal Robots, TM Robots & Kuka LBR iiwa. The e-chain systems are divided into two different divisions. Metal clamps with plastic mounting brackets for the chain sizes 30 & 40 Plastic clamps with mounting bracket (protector) for the chain size 40 Another solution for COBOTS: The flexible, injection-moulded […]

Read more...

From which special materials can triflex R e-chains be produced?

cweiss | 5. July 2019

For this, a distinction must first be made in the different series. TRE, TRC, TRL consist of igumid NB. The series TRLF and TRCF consist of igumid G. Due to the round shape and the connectors (ball and socket principle), all triflex R e-chains can only be made in ESD material. The well-known HT (HEAT) […]

Read more...

Are triflex R e-chains cleanroom compatible?

cweiss | 5. July 2019

triflex R e-chains can also be used in cleanroom applications. The used material igumid NB is used in other e-chains designs, which are certified with the ISO class 1 by the IPA Fraunhofer Institute. However, the application is decisive in 3-axis e-chains in robotic applications – in these applications, the energy supply often come into […]

Read more...

How high is the tensile strength in triflex R e-chains?

cweiss | 5. July 2019

Each size of the triflex R e-chains has different tensile forces, which range from 50 N to 1,000 N. igus distinguishes between different versions TRE.B, TRC, TRCF, TRL and TRLF. Vote Up +0 Vote Down -0You already voted!

Read more...