Power Over Ethernet (PoE) is a function that makes it possible to transmit electrical power as well as data via an Ethernet cable. The advantages are considerable as an additional cable for power supply is not necessary. Devices such as WiFi access points and IP web cams can therefore be connected to the infrastructure and […]
With CF.Q, CF.D and CF.P, igus has three sensors in the product range that are designed for chainflex cables. CF.Q is the sensor for the electrical specifications of chainflex cables Belongs to prevention of crash and can be used without an additional module Indicates changes in the electrical properties In the event of a fault, […]
Yes, theoretically. However, this effect is irrelevant and can readily be ignored. It is much more important that the tensile force acting on cables in vertical and hanging applications does not exceed a maximum level. The maximum permissible tensile force for standard cables is 15N/mm² cross section of the main cores. Due to a special […]
Three different factors are related to the bend radius for cables. the bend factor in use of a fixed cable the bend factor in use of a flexible cable the use in a linear chain The temperature information of the individual cable families relates to three different scenarios: fixed installation, flexible movement and movement in […]
The basic difference is to be found in the voltage class of the cores in the cable. Control cables usually have a voltage class of 300 V/500 V and motor cables have a voltage class of 600 V/1000 V. Vote Up +0 Vote Down -0You already voted!