Why injection moulding tools from the 3D printer? - igus Blog

Why injection moulding tools from the 3D printer?

Dirk Zacharias | 2. August 2019

Why injection moulding tools from the 3D printer?

You are here:

With the aid of 3D printing, injection moulds can be manufactured at up to 80% lower costs. As a result, 3D-printed moulds are particularly interesting for small batches and samples, and can be commissioned for a quantity of 1 or more. The complete iglidur range of 50 materials is available for the maintenance-free plastic plain bearings manufactured in this way, from which the suitable one is selected for your application (e.g. iglidur G – the all-rounder, iglidur X – for a continuous application temperature of up to 250°C, and much more).

You already voted!

Related questions

You are also welcome to comment on the article - we look forward to your opinion!