What is an extension link and what does it do? - igus Blog What is an extension link and what does it do? - igus Blog

What is an extension link and what does it do?

Phillip Hagedorn | 3. July 2019

What is an extension link and what does it do?

You are here:

The extension link is an additional link, which is connected to the two outer bands by means of crossbars. The extension link increases the possible load capacity (+50% per extension link) of an E4 energy chain series and also allows widths of up to 3,000 mm.  For more information, please contact us!

+50% more fill weight
+100% more fill weight
+150% more fill weight
You already voted!

Related questions

You are also welcome to comment on the article - we look forward to your opinion!

Article keywords:

Extension link Fill weight

Newsletter:

Choose a topic now