Can I use iglidur plain bearings for heavy loads? - igus Blog Can I use iglidur plain bearings for heavy loads? - igus Blog

Can I use iglidur plain bearings for heavy loads?

Lars Butenschön | 9. July 2019

Can I use iglidur plain bearings for heavy loads?

You are here:

This depends on your definition of a heavy load. What the term ‘heavy loads’ means depends on the point of view. In general, plastics are not nearly as strong as steel and similar materials. Nevertheless, there are iglidur materials that have proven their worth at load bearing points with loads above 150 MPa (approximate load of 6 t on a plain bearing with a diameter of 20 mm and length of 20 mm).

You already voted!

Related questions

You are also welcome to comment on the article - we look forward to your opinion!

Article keywords:

Heavy loads Plain bearings

Newsletter:

Choose a topic now