Up to what length do USB cables function? - igus Blog Up to what length do USB cables function? - igus Blog

Up to what length do USB cables function?

Marco Thull | 8. July 2019

Up to what length do USB cables function?

You are here:

The maximum possible length of USB cables varies considerably and is defined in the bus specification for USB. The maximum lengths are different and depend on whether USB 2.0 or USB 3.0 is concerned. For USB 2.0, the maximum cable length is approximately 5m, for USB3.0 approximately 3m. But the cable length can vary from these values slightly, depending on the cable used.

You already voted!
Tags:

Related questions

You are also welcome to comment on the article - we look forward to your opinion!

Article keywords:

USB cable

Newsletter:

Choose a topic now