triflex® R
The use of strain relief components for energy supply systems is very often forgotten or simply underestimated and, when they are considered at all, they are often the wrong ones for the task at hand. This is extremely annoying and costs an unnecessary amount of time. But doing without strain relief is no solution either […]
TRC versionThe TRC version has an enclosed design – cables and hoses are protected from damage through external factors such as chips or welding spatter. The following sizes are available: TRC.30.050.0TRC.40.058.0TRC.60.087.0TRC.70.110.0TRC.85.135.0TRC.100.145.0TRC.125.182.0 (*) TRE versionThe TRE version has an “open design” with the igus® easy chain® system. Cables and hoses can be later […]
The triflex® R energy supply system was developed for sophisticated robotic applications and compared to the protective hose, offers the following technical advantages. 1. Defined minimum bending radius Each triflex® R chain link has a stable circumferential bending radii stop. This ensures that the minimum bending radius of cables/hoses doesn’t fall short and the […]