RBR - igus Blog RBR - igus Blog

Keyword:

RBR

Compact cable guidance for slewing gear on indoor / EOT cranes

Jens Göbel | 28. July 2020

Energy chain systems offer a space-saving alternative for the cable routing on the slewing gear. The chain is guided lying on its side with the help of a round guide trough. In this way, angles of rotation of up to 540 ° and speeds of rotation of up to 360 °/s can be achieved.

Read more...

Compact cable guide for slewing gear on indoor cranes

Jens Göbel | 31. March 2020

Energy chain systems offer a space-saving alternative for cable guidance on the slewing gear. By means of a round guide trough, the chain is guided, mounted on its side. In this way, rotation angles of up to 540° and rotation speeds of up to 360°/s can be achieved.

Read more...