Hybrid chain
Our YE.1 hybrid chain, an energy chain made of plastic and steel, is available in three sizes (YE.42 – inner height 42mm, YE.56 – inner height 56mm, YEHD.108 – inner height 108mm) and is used especially frequently where long unsupported lengths are required. An example: our E4.42 plastic energy chain achieves a maximum unsupported length […]
For historical reasons, energy chains have so far always been manufactured from steel or plastic. Steel has the advantage of allowing longer unsupported lengths. A plastic energy chain has various advantages, including lower cost and faster installation. There is now a new product: the hybrid steel-plastic chain. The energy chain is built with steel inner […]