EMO
Since the end of 2015, the new igus P41.80Ri rol e-chain with integrated iglidur plain bearings has been in service on the gigantic EMO B.V. ship-to-shore cranes in Rotterdam, one of the largest bulk cargo handling ports in Western Europe. With a trolley drive of over 100m, a travel speed of up to 4m/sec and over 50kg/m fill weight, it is one of the most demanding energy chain applications in the harbour crane sector.