EGR
Plastic and high temperatures? Yes, even as connection to actuators of turbochargers or in EGR valves, iglidur® high temperature materials are found millions of times as plain bearings or coupling joints. Polymer plain bearings are used in almost all engine components at a permanent application temperatures of up to 250°C and short-term 300°C. Only when […]