RW370 – the fire-resistant high temperature filament - igus Blog RW370 – the fire-resistant high temperature filament - igus Blog

RW370 – the fire-resistant high temperature filament

igu-blog-adm | 10. April 2019

With an upper short-term application temperature of + 190° C and an upper long-term application temperature of + 170°C, the RW370 filament is definitely one of those that cannot be processed with a commercially available 3d printer, like an ultimaker. The engineers from the business unit of additive manufacturing at igus have developed a 3D high-temperature printer for this purpose. The technical design data are, by the way, accessible and can of course be downloaded for free.

High-temperature filament RW370 – available in diameter 1.75 mm

RW370 complies the European fire protection standard

DIN EN 45545 is the European fire protection standard and a pure material testing standard (since April 2016), which defines europe-wide requirements for all materials used in rail vehicles. Thus the RW370 was also examined and tested – with success, because the high-temperature filament fulfils the conditions and can be used without hesitation in railway technology.

3D-printed special part made of RW370 for use in railway technology

Fire-resistant, maintenance-free and cost-effective

The high-temperature filament developed for railway technology is quite multifunctional. Anyone who has wondered at this point whether the material also has tribological properties can be reassured at this point. Of course, the RW370 also has the usual igus attributes. In addition to its outstanding fire-resistant properties, the RW370 has a great wear resistance – lubricants are not necessary here either. You can find the details in our material data sheet, where you can get further information about the mechanical, physical and electrical properties.

I wanna test!

Interested? If you have your own high temperature printer, you can test the RW370 high temperature filament (diameter 1.75 mm). Please send us an e-mail to: de-3D-printing@igus.net.

By the way

You don’t have your own 3D high temperature printer yet? In our last blog post, we provided for you the technical data for the construction of your own 3D high-temperature printer. Have a look.

You already voted!
You are also welcome to comment on the article - we look forward to your opinion!