Plain bearing prototypes for new developments or tests - igus Blog Plain bearing prototypes for new developments or tests - igus Blog

Plain bearing prototypes for new developments or tests

Jan Michels | 30. April 2020

When a new product is being developed or shortly before a food, packaging, or beverage machine test phase, receiving prototype samples of a plain bearing or other components as quickly as possible can be very important.

iglidur polymer bar stock allows such components to be manufactured easily … with no minimum order quantity. It is available as plates, round bars, or hollow rods made of various high-performance iglidur polymers & in a wide range of sizes and dimensions. All of them are 100% maintenance-free and lubrication-free. Many of them are available from stock and can be delivered immediately. These three materials are especially useful for work with food:

iglidur A181:

  • For use at up to +90 °C,
  • Food grade material: FDA and EC regulation 10/2011 EC compliant,
  • Good media resistance.

iglidur A350:

  • For use at temperatures up to +180 °C,
  • Comply with FDA requirements,
  • For medium to high loads.

iglidur A500:

  • Compliant with EU regulation 10/2011 EC, FDA-compliant,
  • Temperature-resistant from -100 °C to +250 °C,
  • High chemical resistance.

An overview of the available materials, sizes, and much more can be found at the following link:

https://www.igus.eu/info/iglidur-bar-stock

You already voted!
You are also welcome to comment on the article - we look forward to your opinion!