…even possible to equip plain bearings and energy chains with so-called #smart plastics. With sensors that immediately notice when the wear limit has been reached or when a mechanical defect…
Modern energy chain systems can achieve travels of 1,000 metres and more. But long travels are just where it is difficult to ensure that the guide trough is mounted
…
…fixed end is mounted “up” and the moving end is “down”. This is a very special installation situation and places other demands on the design of the energy chain, especially…
…turn into an exclusion criterion for such a system.
Example of a festoon system for a slewing gear application Energy chain:
The energy chain system offers a space-saving alternative….
…The rol e-chain opened the doors to travels beyond 100m and became the standard for crane applications.
Heavy Duty rol e-chain
The introduction of the heavy duty rol…