Mask dispensers – save costs with the right robot
Adriana Glazer | 5. June 2020
Due to the current situation with the Covid-19 virus, protective masks are our daily companion, whether in the supermarket or when visiting the doctor. Whether self-sewn or produced masks, almost everyone has at least one mask for their own needs. But what can you do if you have forgotten the mask and still have to go shopping?
More and more vending machines are being placed in front of shops in order to ensure admission. These dispensers are constructed similarly to toy vending machines as seen in fairgrounds. There a robot grips a desired toy and brings it to the delivery point.
A Pick&Place application can be seen here:
igus robot kinematics for cost-effective and fast automation
Robot kinematics from igus are ideally suited to such machines. Whether the delta robot, which enables lightning-fast dispensing with a dynamic of 60 picks/min, or the modular linear robot , where the customer can choose the length, are an ideal solution. igus robots are a cost-effective solution and offer a fast return on investment.

Delta robot is suitable for mask dispensers
Also known as parallel or spider robot. This is because it consists of three linear systems that are built up to form a centre. The delta robot is characterised by its speed. It achieves up to 60 picks per minute. The delta kinematics are optimal for pick and place applications, e.g. in the food, electronics and pharmaceutical industries. The delta robot is suitable for mask dispensers. On request, igus supplies a finished control concept with the igus Robot Control system.
You can find out which robot type is best suited for your application in our blog post.
About the author:
Maxine Schütz
robolink Technical Sales
Tel: +49 2203 9649-8255