Contact us, we will be happy to advise you personally. Vote Up +0 Vote Down -0You already voted!
Yes. We’d be happy to advise you personally. Vote Up +0 Vote Down -0You already voted!
The maximum speed depends on the size. For the largest possible iglidur PRT slewing ring, PRT-01-300, this is 50rpm; for the smallest, PRT-01-20, it is 300rpm. Vote Up +0 Vote Down -0You already voted!
As with our iglidur Expert system, we also offer a practical and reliable system that makes it possible to quickly find the right PRT slewing ring for your application. Including service life calculation! Vote Up +0 Vote Down -0You already voted!
This depends on the size of the slewing ring. The maximum permissible load on the currently largest iglidur PRT, PRT-01-300, is 150 kN statically in an axial direction, which corresponds to a weight of 15 t. During movement, the permissible load is 90 kN. For the smallest model, PRT-02-20 – for applications with small loads and simultaneously high pressure […]