IP - igus Blog IP - igus Blog

Tag: IP

What does the IP protection class say about a connector?

Beke Nieszytka | 8. July 2019

IP stands for International Protection or Ingress Protection. The IP, in combination with the following codes, gives precise information about the external influences against which a product is protected. The national and international standards DIN EN 60529 and ISO 20653 define these combinations and the type of protection in the different IP classes. Possible specifications […]

Read more...

What does IP44 mean?

Beke Nieszytka | 8. July 2019

A product with IP44 is protected against the ingress of solid foreign bodies (larger than 1 mm in size) as well as from splashes of water. Vote Up +1 Vote Down -0You already voted!

Read more...

What does IP54 mean?

Beke Nieszytka | 8. July 2019

A product with IP54 degree of protection has complete contact protection. In addition, it is protected against splashes of water. Vote Up +0 Vote Down -0You already voted!

Read more...