What is the heaviest load to which I can subject iglidur PRT slewing rings?
This depends on the size of the slewing ring. The maximum permissible load on the currently largest iglidur PRT, PRT-01-300, is 150 kN statically in an axial direction, which corresponds to a weight of 15 t. During movement, the permissible load is 90 kN. For the smallest model, PRT-02-20 – for applications with small loads and simultaneously high pressure of costs –, the maximum load is 13 kN statically and 4 kN during movement.