Do not take it too seriously. The D3 DC motor control in alternative use. - igus Blog Do not take it too seriously. The D3 DC motor control in alternative use. - igus Blog

Do not take it too seriously. The D3 DC motor control in alternative use.

Michael Hornung | 8. July 2019

Do not take it too seriously. The D3 DC motor control in alternative use.

You are here:

Even unusual applications can be implemented with the D3 DC motor control. Everything is possible, because the operation is very simple. The control system on the housing itself enables mobile use. You can see a few ideas here.

… and you can buy the DC motor control here. No minimum quantity, and delivered in 24 hours. Also for crazy ideas 🙂

You already voted!

Related questions

You are also welcome to comment on the article - we look forward to your opinion!

Article keywords:

Motor control

Newsletter:

Choose a topic now